2.4 GHz 8 dBi Omnidirectional Antenna - N-Female Connector

SKU HGV-2409U
QTY available 1533
Quantity Price
1 - 9 $97.99
10 - 24 $94.07
25 - 99 $90.15
100 + Call Us
Price $97.99

All Prices are in US Dollars and do not include duties



High Performance

The HyperGain Model HGV-2409U is and economical yet high performance omnidirectional Wi-Fi antenna designed for the 2.4GHz ISM band. These compact and lightweight antennas are ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth, public wireless hotspot application and other multipoint applications where wide coverage is desired.

Versatile and Economical

This antenna features an integral N-Female bulkhead type connector that mounts through the wall of an equipment enclosure. Included with the HGV-2409U is a mast mounting kit. Consisting of a heavy-duty steel bracket and a pair of U-bolts, this kit allows installation on masts up to 2.0" in diameter.

All Weather Operation

Constructed for all weather operation, the HGV-2404U features sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the HGV-2409U to be mounted in up or down positions.


Features
  • Can be installed in up or down positions & includes mast mounting kit
  • Compact, lightweight design Vented end cap and drain holes in base
  • Economical, compact, lightweight design
  • Durable UV-stable fiberglass radome
  • Integral N-Female connector

Application
  • 2.4 GHz ISM Band
  • Supports IEEE 802.11b/g/n applications
  • WiFi and 2.4 GHz wireless video systems
  • Bluetooth® & Public Wireless Hotspot

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1