32 dBi GPS/GLNSS Timing antenna 1574-1610 MHz

SKU HG-GPGLTIM32
QTY available 90
Quantity Price
1 - 9 $239.99
10 - 24 $230.39
25 - 99 $220.79
100 + Call Us
Price $239.99

All Prices are in US Dollars and do not include duties



L-Com timing antennas provide accurate reception of satellite timing signals and reference frequencies for use in advanced network applications. These rugged outdoor antennas are suitable for use in harsh environments

Features
  • High Selectivity Dual Filter RF Architechture
  • Impact Resistant ASA Radome
  • Integrated Bulkhead TNC Jack
  • IP67 Rated
  • Rugged Die-Cast Aluminum Base

Application
  • Network time synchronization
  • Precision frequency reference

This item is non-cancelable / non-returnable.

Key Specifications

Key Specifications

Antenna Type
GPS/GLNSS
Minimum Frequency
1.57 GHz
Maximum Frequency
1.61 GHz
Connector Series
TNC
Connector Gender
Jack
Impedance
50 Ohm