4.9-5.8 GHz 22 dBi Lightweight Die-cast Grid Antenna

Item # HG4958-22EG
Availability
56
Price Table
Quantity Price
1 - 24 $105.99
25 - 49 $95.39
50 - 99 $84.79
100 + Call Us
Add to Cart
Replaced By: HG4922EG-1-NF

Description

Superior Performance

The HyperLink HG4958-22EG High-Performance Reflector Grid Wi-Fi Antenna is ideal for long-range highly directional 5.1/5.3/5.4/5.8 GHz ISM and UNII band applications. These antennas are ideal for point to point systems, point to multi-point and wireless bridges. Its compact design makes it nearly invisible in most installations, and it can be installed for either vertical or horizontal polarization.

Rugged and Weatherproof

The antennas' construction features a rust-proof cast aluminum reflector grid for superior strength and light weight. The 2-piece reflector grid is simple to assemble and significantly reduces shipping costs. The grid surface is UV powder coated for durability and aesthetics. The open-frame grid design minimizes wind loading..

The HG4958-22EG is supplied with a 60 degree tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. They can be adjusted up or down from 0 to 60 degrees.

This antenna is also available individually, see HG4958-22EG-5PK.

For additional information and complete specifications, click on data sheet link below.


Features
  • All weather operation
  • Cast aluminum construction
  • Superior performance
  • UV stable light gray powder coat finish
Application
  • Long-range Directional Applications
  • 5.8GHz ISM applications
  • 5.8GHz UNII applications
  • 5.8GHz Wireless LAN systems
  • Point to Point, Point to Multi-point Sys


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov