To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

5.8 GHz 29 dBi Solid Parabolic Dish Antenna

The HyperGain 5.8GHz High-Performance Parabolic Dish WiFi Antenna is ideal for directional 5.8GHz ISM / UNII band applications. It features 29 dBi with a 6° beam-width. This antenna can be oriented for either vertical or horizontal polarization.

Rugged and Weatherproof
The reflector dish of these antennas are constructed from high quality aluminum which gives them superior strength. The dish is coated in a light gray UV-inhibited polymer for durability and aesthetics. The small diameter of the dish helps minimize wind loading.

These antennas are supplied with a tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. It can be adjusted up or down from 0° to 30°.

Radome Cover Kits
HyperGain Radome Covers are an ideal way to provide additional protection to our parabolic dish antennas. These light weight radome kits feature fiberglass construction and UV stable gray finish. Drain holes are provided on the radome cover to help prevent moisture build-up inside the dish antenna.

These radome kits bolt directly to the dish antennas with the provided stainless steel hardware. Drilling mounting holes in the antenna is not required. The radome cover can be attached to existing antennas already mounted in the field or pre-assemble to the antenna before mounting.

Features
  • All weather operation
  • Aluminum reflector dish with UV stable polymer finish
  • Includes tilt and swivel mast mount kit
  • Optional radome cover kits available
  • Vertical or horizontal polarized mounting
Application
  • 5.8GHz ISM applications
  • 5.8GHz UNII applications
  • Point to Point, Point to Multi-point System
  • 5.8GHz Wireless LAN systems
  • Wireless Bridges, Backhaul Applications & Wireless Video Systems

SKU HG5829D
QTY available 17
Quantity Price
1 - 9 $395.99
10 - 24 $364.31
25 - 99 $332.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $395.99

Key Specifications

Key Specifications