To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Choose from thousands of Wireless Antenna options

RF Wireless & Wi-Fi Antennas

At L-com, we are a global leader of RF wireless and Wi-Fi antennas, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom.

We have the largest selection of Wi-Fi antennas available in the industry including both Directional and Omni-directional antennas.

Some of our most popular directional Wi-Fi antennas include:
Yagi antenna | Grid | Sector | Patch/Panel | Dish | Embedded PCB | Log periodic

Omni-directional Wi-Fi antennas include:
Rubber Duck | Antenna arrays | Ceiling | DAS | MIMO | Mobile mount | Marine

These Wi-Fi antennas deliver wireless coverage just about anywhere - inside buildings, around campuses, and in densely populated metropolitan areas. Available in all frequencies between 400 MHz to 5.8 GHz, they are used across commercial, government, and military installations.

Offering you the flexibility to choose any manufacturer, our Wi-Fi and RF wireless antennas are designed to work seamlessly with all radios including Cisco, Ubiquiti, MicroTik, Aruba Networks, and Ruckus Wireless. You can also design your own RF wireless or Wi-Fi system using our vast selection of accessories that includes:

  • Low-loss coax cables, connectors, adapters, and assemblies
  • Low PIM coax cable, connectors, adapters, and assemblies
  • Coax lightning protectors
  • Amplifiers, splitters, filters, and WAPs
  • Antenna mounts, kits, radomes, spare parts, and tools

When off-the-shelf products won’t do, our team of experts is ready to help with custom products built to your exact specifications including for custom gains and frequencies, antenna lead lengths, or distinct OEM packaging. With low or no minimum order quantities and fast turnaround times, our custom RF wireless and Wi-Fi antennas can be the ideal solution for your next project.

Need help? Connect with one of our L-com technical experts now.

Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com

Read More

Sub Categories

Show More

Best Sellers

These are our best sellers in wireless antennas.

Customize Your Cable

L-com’s online custom cable configuration tool allows you to quickly and easily create custom cable assemblies.

FAQ

Have a question? Feel free to browse our frequently asked questions to look for answers. If you still have something unanswered, please write to us and we will be happy to help.

The two main types of antennas are Omni-directional and directional. Omni-directional antennas radiate RF signal in a 360 degree pattern and directional antennas emit the RF signal in a focused beam similar to the headlight of a car. If your application is a point to point WiFi link like from one building to another you would use a Directional antenna. If you need to send the WiFi signal 360 degrees then you would use and Omni directional antenna. If you have a point to multi point application, such as a campus environment then you would use a combination of Omni directional and Directional antennas.

The polarity of an antenna is the orientation of the electric field of the radio wave with respect to the Earth's surface. Antennas can have vertical polarization, horizontal polarization or both.

Antenna gain is a relative measure of an antennas ability to direct or concentrate radio frequency energy in a particular direction or pattern. WiFi antenna gain is typically measured in dBi or dBd.

802.11 is an IEEE standard for implementing wireless local area network (WLAN) communications in the 2.4, 3.6 and 5 GHz frequency bands. Previously released 802.11 standards include 802.11a, 802.11b, 802.11g, and 802.11n. The latest pre-release standard is 802.11ac which promises wireless speeds over 1 Gbps.

A Decibel is a logarithmic representation of magnitude relationships commonly used in radio and sound measurement. A Decibel is 1/10 of a Bel.