Description
This kit contains: (4) Clear Suction Cups with 8-32 threaded posts. (4) White Stand-Offs (4) 8-32 x 1/2" Pan Head Screws (4) #8 Flat Washers Safety Note: Suction cup mounting is not a permanent mounting method. Exposure to temperature changes and sunlight will cause suction cups’ holding power to diminish. Do not install where antenna could fall and cause bodily harm. Features
Application
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov |