Description
Large Metal Tilt-and-Swivel Mounting Bracket for wall or mast mounting. These brackets can also be used with security cameras and other devices equipped with a standard 1/4-20 mounting receptacle. Includes wall-mounting hardware. can be mast-mounted using one 2" U-Bolt (not included). Features
Application
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov |