To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Tilt and Swivel Antenna Mount for Cisco 1570 Series Access Points

The HGX-CMOUNT01 is a Tilt and Swivel antenna mount designed to attach directly to Cisco 1570 series access points. Just simple hand tools are required to assemble and mount the HGX-CMOUNT01.

Designed for use specifically with L-com's flat panel antennas (sold separately), the HGX-CMOUNT01 provides up to 180 degree side to side adjustment and 0 to 60 degree up or down tilt. Constructed from heavy duty 5052 aluminum, the HGX-CMOUNT01 includes all the necessary stainless steel hardware to assemble and mount to the access point and antenna.

The following are the compatible L-com antennas:
  • HG2458-08DP-4NF
  • HG245808DP-4NM36
Note: Antennas and cable assemblies sold separately. See the Accessories Tab for more information.


Features
  • Brackets constructed with heavy duty 5052 aluminum
  • Includes stainless steel hardware to assemble bracket and mount antenna and access point
  • Bolts directly to Cisco 1570 series access points, no modifications needed
  • Note: Antenna and cables sold separately
  • Provides up to 180 degree side to side adjustment and 0 to 60 degree up or down tilt
Application
  • For use with Cisco 1570 series access points

SKU HGX-CMOUNT01
QTY available 399
Quantity Price
1 - 9 $17.00
10 - 24 $15.64
25 - 99 $14.28
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $17.00

Key Specifications

Key Specifications