To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

ENH710EXT 802.11a/b/g/n Dual Band High-Powered Ruggedized Outdoor AP

Item # EN-ENH710EXT
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

ENH710EXT is an 802.11a/b/g/n long-range Dual Band Wireless Ruggedized N600 Outdoor Access Point with speeds up to 300 Mbps on both its dual band (2.4 and 5 GHz) concurrent operation. Configurable in a number of operations modes, this versatile outdoor Access Point can be utilized for a wide variety of applications.

Operating in both the 2.4 and 5 GHz frequency spectrums and supporting 802.11a/b/g/n standards, the ENH710EXT features wireless speeds up to 300 on both frequency bands and includes a Gigabit port for connecting to 802.3at-capable PoE Switches. As the ENH710EXT is designed to be mounted in high locations where power outlets may be scarce, it also supports PoE (Power-over-Ethernet) IEEE 802.3at for use with an 802.3at-capable PoE injector.

When several ENH710EXTs are deployed in a campus setting, the 5 GHz band can be configured as a backhaul connecting several ENH710EXT units back to a central ENH710EXT. Thus, while several 2.4 GHz wireless cells are created to provide coverage for laptop computers or mobile devices like tablets and smartphones in common outdoor areas, they all link back to the main network via 5 GHz.


Features
  • 4 High-Gain External Antennas
  • High Power, Long-Range Coverage
  • Dual Band N600 Wireless Speeds
  • Gigabit Ethernet Port
  • Supports Separate Mode Configuration per Frequency Band
Application
  • Point to Point Applications
  • Outdoor video IP camera Applications
  • Wireless clients


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov