To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RG59A Coaxial Cable, BNC Male / F Male, 9.0 ft

This series of 75 Ohm RG59A/U cable assemblies combines two of the most commonly used interfaces, Type F and BNC. These high quality versatile assemblies are useful in today's mixed use environment of video and audio signal transmission. Our BNC is a true 75 Ohm connector and our Type F connector utilizes a machined center contact resulting in superior performance. Gold flash on all contact surfaces and a molded strain relief construction complete the long list of features for this series. We offer this series in 5 standard lengths from 1 to 12 feet stocked and ready for immediate delivery.

Features
  • Available from stock in 5 lengths ranging from 1 to 12 feet
  • Crimp style attachment and molded strain relief result in a highly durable assembly
  • 75 Ohm audio and video signal transmission
  • RG59A/U stranded center conductor enhances flexibility
  • True 75 Ohm BNC eliminates interface impedance mismatch
Application
  • Video Signage
  • Video Surveillance
  • Video Transmission
  • Broadcast

SKU CC59A-BF-9
QTY available 15
Quantity Price
1 - 24 $4.89
25 - 49 $4.65
50 - 99 $4.40
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $4.89

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov