To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

RG59A Coaxial Cable, F Male / Male, 6.0 ft

This series of high quality 75 Ohm RG59A/U cable assemblies is ideal for applications where quality video signal transmission and flexibility is needed. Our Type F connectors feature machined gold plated center contacts for minimal signal loss. In addition our molded strain relief provides superior durability. We offer this series in 8 standard lengths from 1 to 100 feet stocked and ready for immediate delivery.

Features
  • 75 Ohm video signal transmission
  • Machined gold plated contacts of Type F connector reduce signal loss
  • Available from stock in 8 lengths ranging from 1 to 100 feet
  • Molded strain relief enhances durability
  • RG59A/U stranded center conductor enhances flexibility
Application
  • Video Signage
  • Video Transmission
  • Broadcast
  • Video Surveillance

SKU CCF59-6
QTY available 162
Quantity Price
1 - 24 $3.00
25 - 49 $2.85
50 - 99 $2.70
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $3.00

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov