RG59A Coaxial Cable, RCA Male / F Male, 1.0 ft

Item # CC59A-RF-1
Availability
4
Price Table
Quantity Price
1 - 24 $10.99
25 - 49 $10.44
50 - 99 $9.89
100 + Call Us
Add to Cart

Description

This series of 75 Ohm RG59A/U cable assemblies combines two of the most commonly used interfaces of RCA and Type F. These high quality versatile assemblies are useful in today's mixed use environment of video and audio signal transmission. Both our RCA and Type F connectors utilize a machined center contact resulting in superior performance. Gold flash on all contact surfaces and a molded strain relief construction complete the long list of features for this series. We offer this series in 5 standard lengths from 1 to 12 feet, typically stocked and ready for immediate delivery.

Features
  • RG59A/U stranded center conductor enhances flexibility
  • 75 Ohm audio and video signal transmission
  • Available from stock in 5 lengths ranging from 1 to 12 feet
  • Connector combination of Type F to RCA useful in today's mixed use environment
  • Crimp style attachment and molded strain relief result in a highly durable assembly
Application
  • Broadcast
  • Video Signage
  • Video Surveillance
  • Video Transmission


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov