Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

Category 5e Bulk Cable, F/UTP Foil Shielded 4-Pair 26AWG Stranded Conductor CMR Rated PVC Black, 500FT

Maximize performance in your next cabling project with L-com's Category 5E shielded twisted pair cabling. This shielded series bulk cable is EIA568 color-coded for compatibility with standard installations. A foil wrap with a drain wire protects signals from external noise. Stranded conductors are flexible and designed for patch cord usage. The PVC jacket is CMR rated for applications where a stringent UL burn rating is required. Order online today!

Features
  • Foil shielded Cat5E bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • EIA568 color-coded for compatibility with standard installations
  • 26AWG stranded conductors for flexibility
  • UL CMR burn rated PVC jacket for safety compliance
  • Nominal cable diameter of 0.222" (5.6mm); Nominal conductor insulation OD of 0.039" (0.99mm)
Application
  • LAN
  • Premise wiring
  • Patch Cord Assembly
  • Voice/Video/Data
  • IEE 802.3an

SKU TFC2900-500
QTY available 10
Quantity Price
1 - 9 $333.99
10 - 24 $320.63
25 - 99 $307.27
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $333.99

Key Specifications

Key Specifications