To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5E F/UTP PVC Patch 26 AWG 4-Pair Stranded Conductor Black, 1KFT

Maximize performance in your next cabling project with L-com's Category 5E shielded twisted pair cabling. This shielded series bulk cable is EIA568 color-coded for compatibility with standard installations. A foil wrap with a drain wire protects signals from external noise. Stranded conductors are flexible and designed for patch cord usage. Order online today!

Features
  • Shielded Category 5E bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • EIA568 color-coded for compatibility with standard installations
  • Shielding protects against EMI/RFI interference
  • EIA/TIA 568 compliant Category 5E rated to 100Mhz for high performance Ethernet networks
  • Available colors include gray, blue, black, brown, green, light gray, orange, red, violet, white and yellow
Application
  • LAN
  • Premise wiring
  • Industrial networks
  • Voice/Video/Data

SKU TFC2900
QTY available 167
Quantity Price
1 - 9 $477.99
10 - 24 $468.43
25 - 99 $458.87
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $477.99

Key Specifications

Key Specifications