To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

0-6 GHz Type N Female Terminator 50 Ohm

L-com's 0-6 GHz 50 Ohm Type-N Terminators are perfect for applications where an open coax cable end requires termination. These ruggedly constructed terminators offer years of use. Order online today.

Features
  • 0-6 GHz operation
  • 1 Watt power rating
Application
  • Coaxial termination
  • 50 Ohm applications
  • Signal splitters

SKU ANF-TERM
QTY available 68
Quantity Price
1 - 24 $12.59
25 - 49 $11.33
50 - 99 $10.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $12.59

Key Specifications

Key Specifications