To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

50 Ohm BNC Bulkhead Jack, Isolated from Ground (3/8" D-Hole)

This insulated female receptacle BNC RF connector features a isolated dielectric rear mount single D bulkhead with nut and lock washer as well as a solder cup terminal with grounding tab for attachment to a PCB. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Dielectric mounted surface provides electrical isolation
  • Gold plated contact pin reduces signal loss
  • Nickel plated body provides optimum resistance to corrosion
  • Design includes a integrated ground terminal
  • Rear bulkhead panel mount design
Application
  • Coaxial cable patching
  • Coaxial OEM applications
  • MDF/IDF

SKU BAC1503
QTY available Call us
Quantity Price
1 - 24 $5.79
25 - 49 $5.50
50 - 99 $5.21
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $5.79

Key Specifications

Key Specifications