To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

75 Ohm BNC Crimp Jack, 2 Pc. for RG59 and RG62 Cable

This female BNC RF connector is designed for attachment to the widely used RG59 and RG62 coaxial cables utilizing readily-available crimp tools with standard crimp size: .324" for the crimp ferrule. The center contact is designed to be soldered to the cable center conductor. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Associated bulk cable and crimp tools available
  • Gold plated contact pin reduces signal loss
  • Nickel plated body provides optimum resistance to corrosion
  • True 75 Ohm BNC interface
  • Crimp style termination to RG59 and RG62 coaxial cable
Application
  • Coaxial cable patching
  • Coaxial OEM applications
  • MDF/IDF

SKU BAC012
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: BAC908-59

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov