To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MCX Jack Crimp Connector for RG174/188/316

This MCX Jack connector has been specifically designed for a crimp on style attachment to RG174/188/316 cable. The connector body is machined and gold plated for superior corrosion resistance and durability. Gold plating is also utilized on the center pin for low contact resistance.

Features
  • Commonly found .042 pin and .151 ferrule crimp sizes
  • Snap-on 50 Ohm interface for ease of mating
  • Crimp style attachment results in robust connector to cable attachment
  • MCX style interfaces are widely used in applications such as wireless and GPS
Application
  • Digital Cellular
  • PCMCIA
  • WLAN
  • GPS
  • WiFi

SKU BAC526
QTY available 200
Quantity Price
1 - 24 $5.99
25 - 49 $5.69
50 - 99 $5.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $5.99

Key Specifications

Key Specifications