To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MMCX-Male Crimp Right Angle for RG316,100-Series Cable

L-com's MMCX-Male Crimp style connectors can be used with RG316/174/188‚ and 100-Series cable types. This ruggedly constructed connector provides years of worry free use. Some of the connectors available on this page must be purchased in increments of 10. Click on connector descriptions for more details.

Features
  • Can be used with RG316/174/188‚ WBC100‚ LMR®100A, Belden 7805 cable types
Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN

SKU AMMM-1104
QTY available 1799
Quantity Price
1 - 24 $5.79
25 - 49 $5.21
50 - 99 $4.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $5.79

Key Specifications

Key Specifications