To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Type F Male Indoor/Outdoor Crimp Plug RG6

In applications where a higher quality Type F connector is needed this series is the answer. Featuring corrosion resistant plated bodies for long life and durability. All connectors utilize the industry standard 1/4" cable preparation for ease of termination. Type F connectors of this quality are hard to find. These connectors are typically in stock ready for immediate delivery.

Features
  • Designed for crimp attachment to RG6 and RG6QS coaxial cable utilizing a standard .360 crimp size
  • Nickel plated bodies for superior resistance to corrosion
  • O-ring design plus silicone sealant results in a weather resistant design
  • Threaded style coupling 75 Ohm coaxial connector
  • Used extensively in all forms of cable video signal transmission
Application
  • 75 Ohm applications
  • Cable Video Signal
  • RG59 and RG6 applications

SKU BAC529
QTY available 4427
Quantity Price
1 - 24 $2.37
25 - 49 $2.25
50 - 99 $2.13
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $2.37

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov