To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Type N Female Clamp for 600-Series Cable

This Type N Female Clamp Connector is designed for use with 600-series Cable. The ANF-2602 can be used with WBC-600 and LMR®600 cable types. This connector is designed for use in the wireless space as well as 802.11a/b/g/n and WLAN applications. The clamp style termination allows for the connector to provide an easy and clean termination. Order online today!

Features
  • Can be used with WBC600‚ LMR®600, HyperLink CA-600 cable types
Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN

SKU ANF-2602
QTY available Call us
Quantity Price
1 - 24 $10.79
25 - 49 $9.71
50 - 99 $8.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $10.79

Key Specifications

Key Specifications