To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Strip Tool for 600 Series Crimp Style Connectors

The HT-STRIP600-1 is designed to quickly and accurately cut and trim the coaxial jacket, shield and inner insulation in one easy step. Just insert the un-stripped end of the coax cable into the tool, spin clockwise 4 or 5 times and pull off the unwanted portion.

This tool is an ideal alternative for Times Microwave ST-600EZ strip tool.


Features
  • Ideal alternative for Times Microwave ST-600EZ strip tool
  • Preparation of coaxial cable for connector termination
  • Professional grade
  • Quickly and accurately strips coaxial cable
  • Replaceable blades
Application
  • 600-Series Coax Cable
  • Cable repair
  • Cable installation

SKU HT-STRIP600-1
QTY available 99
Quantity Price
1 - 9 $125.99
10 - 24 $120.95
25 - 99 $115.91
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $125.99

Key Specifications

Key Specifications