To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Type N Male Crimp for RG8, 400-Series Cable

The L-com ANM-1406 is a premium quality Type N Male Crimp Connector. This connector is compatible with RG8, WBC-400, LMR®400, Belden 9913, Belden 7810, L-com CA-400 and CA-400 Ultra Felx cable types. This part contains a Nickel Plated Brass body with a 2500 Voltage rating and a frequency range of 0~6 GHz. This connector is ideal for Wi-Fi applications, WLAN and other generic Low Loss Coaxial applications. Order online today!

Features
  • Can be used with RG8‚ WBC400‚ LMR®400‚ Belden 9913, 7810 and L-com CA-400 and CA-400 Ultra Flex cable types
Application
  • RF Applications
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN

SKU ANM-1406
QTY available 3974
Quantity Price
1 - 24 $7.59
25 - 49 $6.83
50 - 99 $6.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $7.59

Key Specifications

Key Specifications