To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Type N Female Crimp for 400-Series Cable

The L-com ANF-1406 is an N Female Crimp connector for 400-series cable which uses quality materials and components. Designed specifically for 400-series Cable, this product is ideal for applications such as Wireless networks, 802.11a/b/g/n and WLAN. This connector contains a cable retention for over 40 lbs. of pull tnesion as well as a 2500 voltage rating. Order online today!

Features
  • Can be used with RG8‚ WBC400‚ LMR®400‚ Belden 9913, HyperLink CA-400, Belden 7810 cable types
Application
  • WiFi
  • Wireless networks
  • 802.11a/b/g/n
  • Antenna pigtail
  • WLAN

SKU ANF-1406
QTY available 787
Quantity Price
1 - 24 $7.69
25 - 49 $6.92
50 - 99 $6.15
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $7.69

Key Specifications

Key Specifications