To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Type N Female Clamp for RG8, 400-Series Cable

This Type N Female Clamp connector is designed for use with RG8 and 400-series Cable. The ANF-2400 can be used with RG8‚ WBC-400‚ LMR®400‚ Belden 9913 and Belden 7810 cable types. This connector is designed for use in the wireless space as well as WLAN and coaxial applications. The nickel plated brass body combined with gold finished center contact drastically increases signal interference to the cable. Order online today!

Features
  • Can be used with RG8‚ WBC400‚ LMR®400‚ HyperLink CA-400, Belden 9913, 7810 cable types
Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • RF Applications
  • Wi-Fi Applications
  • WLAN

SKU ANF-2400
QTY available 1712
Quantity Price
1 - 24 $9.19
25 - 49 $8.27
50 - 99 $7.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.19

Key Specifications

Key Specifications