To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

9 Conductor 24 AWG Bulk Cable, 1000 ft Spool

Popular, economical choice for most data cable applications. Features soft gray UL2464 listed PVC jacket, aluminum mylar foil shield and (9) 24 AWG stranded conductors. Available in 100 foot coil and 500 or 1,000 foot spools. Will ship immediately if in stock.

Features
  • 9 conductor data cable useful for many applications
  • Ratings: UL2464, 300 volt, 80 degrees Celsius
  • 24 AWG conductors compatible with many contacts & connectors
  • Also available in 100 & 500ft put-ups; color is gray
  • Foil shielded to protect against EMI/RFI
Application
  • Data signal transmission
  • EMI/RFI rich environments
  • Industrial networks

SKU CS9-1000
QTY available 7
Quantity Price
1 + $780.00

All Prices are in US Dollars and do not include duties

Price $780.00

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov