Do-It-Yourself Kit, DB9 Female / Female

Item # DIY9FF
Availability
367
09/30/2024 * Up to 1367
Call Us * Over 1367
*Estimated Availability
Price Table
Quantity Price
1 - 24 $15.19
25 - 49 $14.43
50 - 99 $13.67
100 + Call Us
Add to Cart

Description

Create your own DB9 adapters with these versatile adapter kits. Kits include two snap-on covers, two solder cup connectors and mating hardware. Choose among male-male, male-female or female-female genders. Pre-stripped/tinned jumper wires are available separately, part number DIYW (pkg 25pcs).

Features
  • DB9 adapter kit for user defined wiring/components
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Snap together ABS non-shielded covers for easy assembly
  • Also available in male-male or male-female gender combinations
  • Includes 2 covers, 2 solder style d-sub connectors & mating hardware; Pre-stripped/tinned jumper wires sold separately: DIYW (25/pkg)
Application
  • Custom OEM applications
  • RS-485
  • Data networking
  • RS-232


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov