To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

IP67 Connector Cover for DB15

L-com's WPSD series of waterproof covers are perfect for protecting D-subminiature connectors from contamination and moisture. Designed for harsh environments, these protective covers can be used with L-com's WPSD series waterproof D-sub connectors to ensure IP67 rated protection. Several versions are available for the most common D-sub connector styles including DB9 (HD15), DB15 and DB25. Order online today!

Features
  • Protects unused ports from water/contaminate damage
  • Provides IP67 protection when used with WPSD waterproof D-Sub panel mount connectors
  • Durable construction ensures years of use
  • Covers are compatible w/male and female connectors
  • RoHS compliant
Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

SKU WPSD2-CVR
QTY available 48
Quantity Price
1 - 24 $18.39
25 - 49 $17.47
50 - 99 $16.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $18.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov