To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Waterproof D-Sub Backshell Kit, DB15M

Item # WPDB15P-KIT
Availability
42
07/22/2024 * Up to 142
07/29/2024 * Up to 242
08/05/2024 * Up to 392
Call Us * Over 392
*Estimated Availability
Price Table
Quantity Price
1 - 24 $26.79
25 - 49 $25.45
50 - 99 $24.11
100 + Call Us
Add to Cart

Description

This waterproof kit includes a DB15 male solder cup connector, ABS housing, nylon seals, nickel plated brass thumbscrews and rubber sealing gaskets to assure IPC67 compliance. This connector will accommodate wire ranges from 30 - 20 AWG.

Features
  • Waterproof D-Sub connector/backshell kits
  • IP67 rating provides protection under harsh conditions
  • Backshells conform to a variety of cable diameters by adjusting the sealing nut
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Also available in DB9, DB25 & HD15 sizes, male & female genders
Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov