To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

LSZH D-Sub Cable, DB15 Male / DB15 Female, 15.0 ft

Low smoke zero halogen cable reduces the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere the protection of people and equipment from toxic and corrosive gases is critical. This design features an attractive injection molded backshell with 4-40 threaded thumbscrews. A stamped steel internal shell insures a strong strain relief and provides superior protection against EMI/RFI. The LSZH cable is foil/braid shielded with 24 AWG stranded conductors, color is black. L-com will manufacture custom cable assemblies with modest minimum requirements.

Features
  • DB15 male to female connectors; lengths range from 1 ft to 125 ft; color is black
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard, aircraft, or other usage
  • Double shielded to provide maximum protection against data corrupting EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Wired straight through to connect many serial devices/peripherals
Application
  • Confined space applications
  • Data Networking
  • RS-232 serial communications
  • Test and measurement applications

SKU CSMUZ15MF-15
QTY available 73
Quantity Price
1 - 9 $119.99
10 - 24 $115.19
25 - 99 $110.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $119.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov