To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Premium Molded D-Sub Cable, DB15 Male/Female, 2.5 ft

Item # CS2N15MF-2.5
Availability
569
07/19/2024 * Up to 869
Call Us * Over 869
*Estimated Availability
Price Table
Quantity Price
1 - 24 $33.39
25 - 49 $31.72
50 - 99 $30.05
100 + Call Us
Add to Cart

Description

L-com's top of the line offering of D-sub cable assemblies provide maximum protection against data corrupting EMI/RFI. Double shielded cable (copper braid plus aluminum Mylar foil) and a custom steel internal enclosure separate these cables from any off the shelf D-sub cable on the market. Ideal for any electrically noisy environment where fans, motors or switches are nearby. Custom lengths and pinouts are available with modest minimum requirements.

Features
  • DB15 male to female connectors, lengths range from 1 ft. to 50 ft.
  • Molded backshells provide durability and increased strength at cable entry point
  • Custom stamped steel internal enclosure provides 100% shielding and a robust strain relief
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
Application
  • Data Networking
  • RS-232 serial communications
  • Test and measurement applications
  • Uninterruptible power supply communications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov