To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Right Angle D-sub PCB Connector, DB37 Female, Tray 10

Right angle PCB connectors are popular for many I/O applications. Board locks provide a secure PCB connection and easy soldering every time. Connectors are available in DB9, DB15, DB25, DB37 and HD15 sizes.

Features
  • Industry standard commercial D-sub female right angle PCB style connectors
  • Board locks provide a secure PCB connection and easy soldering
  • UL94V-0 rated connector insulator satisfies flammability requirements
  • Gold flash plating insures repeated mating cycles
  • Available in 9, 15, 25, 37 and high density 15 position sizes
Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

SKU SD37S-RA-PC
QTY available 54
Quantity Price
1 - 24 $39.79
25 - 49 $35.81
50 - 99 $31.83
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $39.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov