To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Waterproof D-Sub Backshell Kit, HD15F

This waterproof kit includes a HD15 female solder cup connector, ABS housing, nylon seals, nickel plated brass thumbscrews and rubber sealing gaskets to assure IPC67 compliance. This connector will accommodate wire ranges from 30 - 20 AWG.

Features
  • Waterproof D-Sub connector/backshell kits
  • IP67 rating provides protection under harsh conditions
  • Backshells conform to a variety of cable diameters by adjusting the sealing nut
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Also available in DB9, DB15 & DB25 sizes, male & female genders
Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

SKU WPHDB15S-KIT
QTY available 59
Quantity Price
1 - 24 $31.79
25 - 49 $28.61
50 - 99 $25.43
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $31.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov