To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

4 Conductor Flat Modular Cord (PVC), 1,000 ft Spool

Quickly build your own telephone and modem cables with L-com's flat silver satin modular cable. Silver satin cable is ideally suited for voice and low speed data applications. The flat oval design permits fast stripping and crimping of modular plugs. This compact flexible cable is great in tight spaces. Same day shipping on most items; Order online today!

Features
  • Flat Silver Satin Modular Bulk Cable 4-conductor for voice and low speed data applications
  • Suitable for voice and low speed data applications
  • Flat oval design permits fast stripping and crimping of modular plugs
  • Flat Silver Satin cable is ideal in tight spaces
  • Same day shipping on most items; Order online today!
Application
  • Telco
  • Voice applications
  • Premise wiring
  • Low speed data

SKU TDB4-1000
QTY available 77
Quantity Price
1 - 9 $157.99
10 - 24 $151.67
25 - 99 $145.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $157.99

Key Specifications

Key Specifications