To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Cat. 5E, Zero-Halogen Hi-flex PUR Jacket, Double Shielded, 4 Pr. Str. 26 AWG, 1,000ft, Black

Item # TFCLS5075
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

This newly designed extreme Hi-flex cable features an oil and chemical resistant PUR jacket, double shielding, 26 AWG conductors, and has been tested to 10 million flex cycles. Additionally this Hi-flex industrial cable features a zero halogen jacket which ensures protection of valuable equipment and human lives in the event of a fire. This cable we specifically designed for use in Industrial automation applications where continuous movement is involved.

Features
  • Used in extreme Hi-flex continuous motion applications requiring 4 pair Cat 5e cabling
  • Flex Rating: 1 million cycle test (10X cable O.D. Min radius) 10 Million cycle test (20X cable O.D. min radius)
  • Zero Halogen, Oil Resistant, PUR Jacket
  • Double shielded to minimize EMI/RFI interference
  • Operating temp: -40°C to +75°C
Application
  • Factory automation
  • Manufacturing
  • Industrial robotic applications
  • Continuous motion applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov