To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5E S/UTP Hi Flex PUR 26 AWG 4-Pair Stranded Conductor Teal, 1KFT

Designed for environments where ordinary cables fail, this exclusive ultra flexible Category 5E shielded bulk cable from L-com is built to take a beating. With a Halogen-Free PUR jacket, this Hi-Flex cable will not breakdown when exposed to oil based lubricants making it ideal for robotic control systems on the factory floor. With a braided shield, EMI/RFI interference is minimized. Get the cable that is designed for your tough factory environment; install the L-com Hi-Flex shielded cable today.

Features
  • Min Bend: Continuous Flex = 15x Cable OD; Stationary: 8x Cable OD
  • Halogen-Free, Oil Resistant, PUR Jacket
  • Fully Shielded to minimize EMI/RFI interference
  • EIA/TIA 568, TSB-36, ISO/IEC 11801
  • 1000Ft Reel
Application
  • Industrial Ethernet
  • Factory automation
  • Manufacturing
  • Harsh environment networking

SKU TFCHF2004
QTY available 16
Quantity Price
1 - 4 $4,870.00
5 - 9 $4,675.20
10 - 24 $4,480.40
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $4,870.00

Key Specifications

Key Specifications