To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Category 5E SF/UTP Hi Flex PUR 26 AWG 4-Pair Stranded Conductor Teal, 1KFT

Item # TFCLS2005
Availability
19
Price Table
Quantity Price
1 - 4 $2,700.00
5 - 9 $2,592.00
10 - 24 $2,484.00
25 + Call Us
Add to Cart

Description

This newly designed extreme Hi-flex cable features an oil and chemical resistant PUR jacket, double shielding, 26 AWG conductors, and has been tested to 10 million flex cycles. Additionally this Hi-flex industrial cable features a LSZH jacket which ensures protection of valuable equipment and human lives in the event of a fire. This cable we specifically designed for use in Industrial automation applications where continuous movement is involved.

Features
  • Used in extreme Hi-flex continuous motion applications requiring 4 pair Cat 5e cabling
  • Flex Rating: 1 million cycle test (10X cable O.D. Min radius) 10 Million cycle test (20X cable O.D. min radius)
  • Zero-Halogen, Oil Resistant, PUR Jacket
  • Double shielded to minimize EMI/RFI interference
  • Operating temp: -40°C to +75°C
Application
  • Factory automation
  • Manufacturing
  • Industrial robotic applications
  • Continuous motion applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov