To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5E F/UTP Riser Rated 24 AWG 4-Pair Solid Conductor Blue, 1KFT

Maximize performance in your next cabling project with L-com's Category 5E shielded twisted pair cabling. This shielded series bulk cable is EIA568 color-coded for compatibility with standard installations. A foil wrap protects signals from external noise. Solid conductors terminate easily into standard IDC connectors and panels. Order online today!

Features
  • Shielded Category 5E bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • Solid conductors terminate easily into standard IDC connectors and panels
  • EIA568 color-coded for compatibility with standard installations
  • EIA/TIA 568 compliant Category 5E rated to 100Mhz for high performance Ethernet networks
  • Durable Riser rated PVC Jacket

SKU TFC2070
QTY available 40
Quantity Price
1 - 9 $435.99
10 - 24 $427.27
25 - 99 $418.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $435.99

Key Specifications

Key Specifications