To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5E Keystone Jack RJ45 Tool-Less EIA568A/B Black

L-com's Keystone Category 5E tool-less style connectors make for a simple installation without the need for a punch down tool. Each jack is color coded for both the EIA/TIA568 A and B standards making for a quick and painless installation. Each connector is gated to prevent unwanted and accidental disconnects. Large volume quotations are available for installers and contractors looking to save money. Available in Cat5e or Cat6 versions with your choice of White, Black or Ivory. Contact us today!

Features
  • RJ45 Keystone Category 5E jacks with Tool-less termination
  • Tool free termination with no need for a punch tool making for fast installation
  • Snap in keystone jack is fast and easy to install
  • Category 5E rated for high-speed Ethernet applications
  • Available in White, Ivory, or Black
Application
  • Premise wiring
  • LAN
  • Ethernet
  • 10/100TX

SKU RJTLC5E-BLK
QTY available 1153
Quantity Price
1 - 24 $11.39
25 - 49 $10.25
50 - 99 $9.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $11.39

Key Specifications

Key Specifications