To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5E UTP 24 AWG 4-Pair Stranded Black, 1KFT

Maximize performance in your next cabling project with L-com's Category 5E twisted pair cabling. This PVC-jacketed cable is EIA568 color-coded for compatibility with standard installations. Category 5E cabling is perfect for high-speed Ethernet data applications. Stranded conductors are flexible and designed for patch cord usage. Order online today!

Features
  • Category 5E Rated 24-AWG Stranded Conductor Bulk Cable with a PVC Jacket
  • Stranded conductors are flexible and designed for patch cord usage
  • EIA568 color-coded for compatibility with standard installations
  • 2, 4 or 25-pair options available for multiple different installation applications
  • Same day shipping on most items; Order online today!
Application
  • Telecommunications
  • LAN
  • Ethernet
  • Voice/Data
  • Patch cord

SKU TC8501
QTY available 49
Quantity Price
1 - 9 $249.99
10 - 24 $244.99
25 - 99 $239.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $249.99

Key Specifications

Key Specifications