To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

Category 6 Keystone Jack RJ45 Tool-Less EIA568A/B Black

L-com's Keystone Category 6 tool-less style connectors make for a simple installation without the need for a punch down tool. Each jack is color coded for both the EIA/TIA568 A and B standards making for a quick and painless installation. Each connector is gated to prevent unwanted and accidental disconnects. Large volume quotations are available for installers and contractors looking to save money. Available in Cat5e or Cat6 versions with your choice of White, Black or Ivory. Contact us today!

Features
  • RJ45 Keystone Category 6 jacks with Tool-less termination
  • Tool free termination with no need for a punch tool making for fast installation
  • Snap in keystone jack is fast and easy to install
  • Category 6 rated for high-speed Ethernet applications
  • Available in White, Ivory, or Black
Application
  • Premise wiring
  • LAN
  • Ethernet
  • 10/100TX

SKU RJTLC6-BLK
QTY available 911
Quantity Price
1 - 24 $11.59
25 - 49 $10.43
50 - 99 $9.27
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $11.59

Key Specifications

Key Specifications