Category 6 Rated Inline Coupler 110 Punch-Down Surface Mount Box

L-com's new Category rated 5e and 6 inline coupler surface mount boxes are perfect for bridging two cables. Designed to mount on a wall or other surface area, these boxes come ready with screws and double sided adhesive tape for mounting to virtually any surface. They utilize two simple 110 punch-downs connected via a PCB to connect two cables. The 110 punch-down blocks are color-coded for TIA568-B. Versions are available in both shielded and unshielded. Buy online today.

Features
  • Available with Category 5e or Category 6 rating
  • Includes screws and double sided adhesive tape for mounting plus zip ties for easy cable management
  • Shielded versions protect against EMI/RFI interference and have a dedicated space on the punch-down block for grounding
  • Use these inline couplers to change from outdoor to indoor rated cable, riser to plenum or simply to bridge two different cables and extend a cable run
  • Utilizes standard 110 IDC style punch-down termination and is recommended for use with Solid conductor cable
Application
  • LAN
  • Premise wiring
  • Voice/Data
  • Telecommunications

SKU SMBC110C6
QTY available 626
Quantity Price
1 - 24 $10.99
25 - 49 $9.89
50 - 99 $8.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $10.99

Key Specifications

Key Specifications