To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Ethernet Category 6a 10gig Field Terminable RJ45 (8x8), Male Field Termination Plug, Shielded, 22-26AWG, PoE Rated, Right Angle

L-com's TSPFTC6ASRA-POE field terminable Category 6a rated RJ45 plug is suitable for 10 Gigabit networks. It is capable of terminating a vast range of Ethernet bulk cables with 22 to 26AWG conductor diameters (range may vary slightly due to insulation thickness) and with an outer cable diameter of 0.236-0.335"" (6.0-8.5mm). This fits most cables including hard to connectorize solid conductor, plenum, industrial and outdoor cables that are typically too thick for normal style RJ45 plugs.

The TSPFTC6ASRA-POE 8P8C RJ45 IDC termination is quick, easy and repeatable. No specialty tools are required beyond standard wire cutters. Pliers are helpful but not essential to closing the connector. An optional tool in HT-TSPFT is available for terminating multiple plugs quickly and consistently if preferred.

The TSPFTC6ASRA-POE 8x8 RJ45 plug is rated for 4 pair and IEC 60512-99-001 PoE applications. This plug can be mated and unmated even while under electrical load without fear of damage to your connection. Internal shielding prevents EMI and RFI interference to protect your data critical applications. Solid conductor cable is recommended. Each plug comes with easy to follow installation instructions.

TSPFTC6AS series is available in both a straight and right angle version. The right angle version can be set during termination to any 45° or 90° increment so you don't need different plugs for different angles. You make the angle your own when you create your cable. Great for tool-boxes, field installations, and repair. Order online today for same day shipping. Contact L-com's technical experts with all your Ethernet application questions.

Features
  • Easy to use 10gig rated Cat 6a field termination RJ45 (8x8) plug with angled boot that can be set at 8 different 45° or 90° increments during installation
  • Tool-less termination is predictable, easy and accommodates 22-26AWG
  • Meets or exceeds ANSI/TIA-568.2-D Category 6a and IEC 60512-99-001 PoE standards
  • Recommended for cables with an outer diameter of 0.236-0.335" (6.0-8.5mm)
  • Temperature range -40°C to 70°C; Durability: 1000 mating cycles minimum; Cable to plug tensile strength: 20 LBS (89N) minimum; Straight design
Application
  • Category 5e, 6 and 6a networks
  • Industrial monitoring and control
  • Test and measurement
  • Field installations, tool boxes and repair
  • I/O connectivity

SKU TSPFTC6ASRA-POE
QTY available 168
Quantity Price
1 - 24 $12.79
25 - 49 $12.15
50 - 99 $11.51
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $12.79

Key Specifications

Key Specifications