To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 6A F/UTP Riser Rated 23 AWG 4-Pair Solid Conductor White, 1KFT

Maximize performance in your next cabling project with L-com's Category 6A shielded, twisted pair cabling. This shielded series bulk cable is EIA568 color-coded for compatibility with standard installations. A foil wrap protects signals from external noise. Solid conductors terminate easily into standard IDC connectors and panels. Order online today!

Features
  • Shielded Category 6a bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • Solid conductors terminate easily into standard IDC connectors and panels
  • EIA568 color-coded for compatibility with standard installations
  • EIA/TIA 568-C.2 compliant Category 6a rated to 500Mhz for high performance Ethernet networks
  • Riser (CMR) PVC jacket with temperature range of -20C to +75C

This item is non-cancelable / non-returnable.
SKU TFC6019
QTY available 34
Quantity Price
1 - 4 $670.00
5 - 9 $656.60
10 - 24 $643.20
25 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $670.00

Key Specifications

Key Specifications