CommScope Cat5e 5NF4 Ultra II , By The Foot

Item # CA5NF4-FOOT
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Replaced By: CA-5EF4-FOOT

Description

CommScope 5NF4 Ultra II Enhanced CAT5e flooded cable is a high quality twisted-pair cable with a tough UV resistant polyethylene outer jacket and a water-blocking flooded core. Suitable for outdoor applications.

Features
  • EIA568 color-coded for compatibility with standard installations
  • Flooded jacket provides moisture protection when used in an outdoor environment
  • Category 6 Outdoor water-blocked cable with UV resistant jacket 1,000 Ft reel
  • EIA/TIA 568 compliant Category 6 rated to 250Mhz for high performance Ethernet networks
  • PE UV protected jacket prevents damage due to sunlight exposure
Application
  • Campus networking
  • Outdoor Ethernet Networks
  • Harsh environment
  • LAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov