To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com CA-5EF4 Bulk Reel 1,000 Feet

HyperLink CA-5EF4 is a high quality flooded CAT5 twisted-pair cable with a tough UV resistant polyethylene outer jacket and a water-blocking flooded core. Suitable for outdoor applications. The CA-5EF4 features equal performance and mechanical characteristics to similar cables from Commscope® (5NF4 Ultra II Enhanced) and other manufacturers.

Features
  • PE UV protected jacket prevents damage due to sunlight exposure
  • Category 6 Outdoor water-blocked cable with UV resistant jacket 1,000 Ft reel
  • EIA/TIA 568 compliant Category 6 rated to 250Mhz for high performance Ethernet networks
  • EIA568 color-coded for compatibility with standard installations
  • Flooded jacket provides moisture protection when used in an outdoor environment
Application
  • Harsh environment
  • LAN
  • Outdoor Ethernet Networks
  • Campus networking

SKU CA-5EF4-R1K
QTY available 73
Quantity Price
1 - 9 $215.99
10 - 24 $207.35
25 - 99 $198.71
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $215.99

Key Specifications

Key Specifications