Industrial 4-Port 10/100/1000T 802.3at PoE plus 4-Ports 10/100/1000T Managed Switch

Item # PT-IGS-4215-4P4T
Availability
Call Us
Price Table
Quantity Price
1 - 4 $730.00
5 - 9 $700.80
10 - 24 $671.60
25 + Call Us
Add to Cart

Description

Ideal, Cost-effective, Manageable PoE Solution for Hardened Environment
Designed to be installed in heavy industrial demanding environments, the IGS-4215-4P4T is the new generation of Planet Industrial-grade, DIN-rail type L2/L4 Managed Gigabit PoE+ Switch featuring Planet intelligent PoE functions to improve the availability of critical business applications. It provides IPv6/IPv4 dual stack management and built-in L2/L4 Gigabit switching engine along with 4 10/100/1000BASE-T ports featuring 30-watt 802.3at PoE+ and 4 additional Gigabit copper ports. The IGS-4215-4P4T is able to operate reliably, stably and quietly in any environment without affecting its performance. It comes with a total power budget of up to 144 watts for different kinds of PoE applications and operating temperature ranging from -40 to 75 degrees C in a rugged IP30 metal housing.

Built-in Unique PoE Functions for Powered Devices Management
As it is the managed PoE switch for surveillance, wireless and VoIP networks, the IGS-4215-4P4T features the following special PoE management functions:
  • PD (Powered Device) alive check
  • Scheduled power recycling
  • PoE schedule
  • PoE usage monitoring
Environmentally Hardened Design
With the IP30 aluminum industrial case, the IGS-4215-4P4T provides a high level of immunity against electromagnetic interference and heavy electrical surges which are usually found on plant floors or in curb-side traffic control cabinets without air conditioner. Being able to operate under the temperature range from -40 to 75 degrees C, the IGS-4215-4P4T can be placed in almost any difficult environment.

IPv6/IPv4 Dual Stack Management
Supporting both IPv6 and IPv4 protocols, the IGS-4215-4P4T helps the system integrators to step in the IPv6 era with the lowest investment as its network facilities need not be replaced or overhauled if the IPv6 network is set up.

Robust Layer 2 Features
The IGS-4215-4P4T can be programmed for advanced switch management functions such as dynamic port link aggregation, 802.1Q VLAN, Q-in-Q VLAN, Multiple Spanning Tree Protocol (MSTP), Loop and BPDU Guard, IGMP Snooping, and MLD Snooping. Via the link aggregation, the IGS-4215-4P4T allows the operation of a high-speed trunk to combine with multiple ports such as a 16Gbps fat pipe, and supports fail-over as well. Also, the Link Layer Discovery Protocol (LLDP) is the Layer 2 protocol included to help discover basic information about neighboring devices on the local broadcast domain.

Efficient Traffic Control
The IGS-4215-4P4T is loaded with robust QoS features and powerful traffic management to enhance services to business-class data, voice, and video solutions. The functionality includes broadcast/multicast/unicast storm control, per port bandwidth control, 802.1p/CoS/IP DSCP QoS priority and remarking. It guarantees the best performance in VoIP and video stream transmission, and empowers the enterprises to take full advantage of the limited network resources.

Friendly and Secure Management
For efficient management, the IGS-4215-4P4T is equipped with web, Telnet and SNMP management interfaces. With the built-in web-based management interface, the IGS-4215-4P4T offers an easy-to-use, platform-independent management and configuration facility. By supporting the standard SNMP, the switch can be managed via any standard management software. For text-based management, the switch can be accessed via Telnet. Moreover, the IGS-4215-4P4T offers secure remote management by supporting SSH, SSL and SNMP v3 connections which encrypt the packet content at each session.

Advanced Network Security
Planet IGS-4215-4P4T offers a comprehensive IPv4/IPv6 Layer 2 to Layer 4 Access Control List (ACL) for enforcing security to the edge. Its protection mechanism also comprises 802.1X port-based user and device authentication, which can be deployed with RADIUS to ensure the port level security and block illegal users. With the protected port function, communication between edge ports can be prevented to guarantee user privacy. Furthermore, the IGS-4215-4P4T also provides DHCP snooping, IP source guard and dynamic ARP inspection functions to prevent IP snooping from attack and discarded ARP packets with invalid MAC address. The network administrators can now construct highly-secure corporate networks with considerably less time and effort than before.


Features
  • DIN-rail and wall-mounted design
  • Hardware based 10/100Mbps (half/full duplex), 1000Mbps (full duplex), auto-negotiation and auto MDI/MDI-X
  • 8-port 10/100/1000BASE-T Gigabit RJ45 copper with 4-port IEEE 802.3at/af PoE Injector (Port-1 to Port-4)
  • IP30 aluminum case
  • Up to 4 ports of IEEE 802.3af/802.3at devices powered
Application
  • Building automation & security
  • Industrial PoE networks
  • IP surveillance system
  • Wireless AP groups in harsh Industrial environments
  • IP phone system


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov