Description
Suitable for Industrial Environment Planet IGS-604HPT-RJ, an Industrial Managed Ethernet Switch, comes with an IP67-rated industrial case, 4-port 10/100/1000T 802.3at PoE, 2-port 10/100/1000T, and static Layer 3 routing, providing a high level of immunity against electromagnetic interference and heavy electrical surges which are usually found on plant floors or in curb-side traffic control cabinets. The IGS-604HPT-RJ can be easily mounted on a DIN rail or wall taking up less space. Each of the four Gigabit PoE+ ports provides 36-watt of power, which means a total power budget of up to 144 watts can be utilized simultaneously without considering the different types of PoE applications being employed. It also provides a quick, safe and cost-effective Power over Ethernet network solution to IP security surveillance for small businesses and enterprises. Waterproof and Dustproof RJ45 Ethernet Connector and Shielded Plug The IGS-604HPT-RJ is equipped with a 6-port 10/100/1000BASE-T auto-negotiation waterproof and dustproof RJ45 connector with 4-port IEEE 802.3at PoE+ (Port 3 to port 6); each PoE port provides 36-watt PoE output. These shielded RJ45 plugs can make the general UTP cable waterproof and dustproof. When connected to the waterproof and dustproof RJ45 connector, it provides tight and strong connection, and ensures it comes with the industrial protection rating of IP67 capable of withstanding humidity, dirt, dust, shock, vibrations, heat and cold. Environmentally Hardened Design The IGS-604HPT-RJ is able to protect itself from dust and water ingress, and to operate under the temperature range from -40 to 75 degrees C. All these features ensure the highest level of reliability for mission-critical applications in any difficult environment. Dual Power Input for High Availability Network System The IGS-604HPT-RJ features a strong dual power input system (Dual 48V~56V DC) incorporated into customer’s automation network to enhance system reliability and uptime. For example, when DC Power 1 fails to work, the hardware failover function will be activated automatically to keep powering the IGS-604HPT-RJ via DC Power 2 alternatively without any loss of operation. Centralized Power Management for Gigabit Ethernet PoE Networking To fulfill the needs of higher power required PoE network applications with Gigabit speed transmission, the IGS-604HPT-RJ features high-performance Gigabit IEEE 802.3af PoE (up to 15.4 watts) and IEEE 802.3at PoE+ (up to 36 watts) on all ports. It perfectly meets the power requirements of PoE VoIP phone, PoE Wireless AP and all kinds of PoE IP cameras such as IR, PTZ, speed dome cameras and even box type IP cameras with a built-in fan and heater for high power consumption. The IGS-604HPT-RJ’s PoE capabilities also help to reduce deployment costs for network devices as a result of freeing from restrictions of power outlet locations. Power and data switching are integrated into one unit, delivered over a single cable and managed centrally. It thus eliminates cost for additional AC wiring and reduces installation time. Built-in Unique PoE Functions for Surveillance Management As a managed PoE Switch for surveillance network, the IGS-604HPT-RJ features intelligent PoE management functions:
The IGS-604HPT-RJ supports redundant ring technology and features strong, rapid self-recovery capability to prevent interruptions and external intrusions. It incorporates advanced ITU-T G.8032 ERPS (Ethernet Ring Protection Switching) technology, Spanning Tree Protocol (802.1s MSTP), and redundant power input system into customer’s industrial automation network to enhance system reliability and uptime in harsh factory environments. In a certain, simple Ring network, the recovery time of data link can be as fast as 20ms. IPv6/IPv4 Dual Stack Supporting both IPv6 and IPv4 protocols, the IGS-604HPT-RJ helps data centers, campuses, telecoms, and more to experience the IPv6 era with the lowest investment as its network facilities need not be replaced or overhauled if the IPv6 FTTx edge network is set up. Layer 3 IPv4 and IPv6 VLAN Routing for Secure and Flexible Management The IGS-604HPT-RJ not only provides ultra high transmission performance, and excellent layer 2 and layer 4 technologies, but also layer 3 IPv4/IPv6 VLAN routing feature which allows to crossover different VLANs and different IP addresses for the purpose of having a highly-secure, flexibly-managed and simple networking application. Robust Layer 2 Features The IGS-604HPT-RJ can be programmed for advanced switch management functions such as dynamic port link aggregation, Q-in-Q VLAN, private VLAN, Multiple Spanning Tree Protocol (MSTP), Layer 2 to Layer 4 QoS, bandwidth control and IGMP/MLD Snooping. Via the link aggregation of supporting ports, the IGS-604HPT-RJ allows the operation of a high-speed trunk to combine with multiple fiber ports and supports fail-over as well. Powerful Security The IGS-604HPT-RJ offers a comprehensive layer 2 to layer 4 Access Control List (ACL) for enforcing security to the edge. It can be used to restrict network access by denying packets based on source and destination IP address, TCP/UDP ports or defined typical network applications. Its protection mechanism also comprises 802.1X Port-based and MAC-based user, and device authentication. With the private VLAN function, communication between edge ports can be prevented to ensure user privacy. The IGS-604HPT-RJ also provides DHCP Snooping, IP Source Guard and Dynamic ARP Inspection functions to prevent IP snooping from attack and discard ARP packets with invalid MAC address. The network administrators can now construct highly-secure corporate networks with considerably less time and effort than before. Excellent Traffic Control The IGS-604HPT-RJ is loaded with powerful traffic management and QoS features to enhance connection services by telecoms and ISPs. The QoS features include wire-speed Layer 4 traffic classifiers and bandwidth limit that are particularly useful for multi-tenant units, multi-business units, Telco and network service providers’ applications. It also empowers the industrial environment to take full advantage of the limited network resources and guarantees the best performance in VoIP and video conferencing transmission. Efficient and Secure Management With built-in Web-based management interface, the IGS-604HPT-RJ L2+ Managed Switch offers an easy-to-use, platform-independent management and configuration facility which includes Web and SNMP management interfaces. The SNMP can be managed via any management software based on the standard of SNMP Protocol. For reducing product learning time, it offers Cisco-like command via Telnet and customer does not need to learn new console command. Moreover, it also offers secure remote management by supporting SSH, SSL and SNMP v3 connections which encrypt the packet content at each session. Features
Application
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov AccessoriesSimilar Products |