To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

9/125, Single Mode Fiber Cable, Dual SC / Dual SC, Blue 10.0m

L-com's colored fiber optic cable series provide an easy way to identify ports and equipment in crowded IT closets. By utilizing color codes, ports can be segmented by usage. For example, red could denote VoIP services and blue could represent server connections. Each cable undergoes a double ended loss test before shipping ensuring the highest quality. Color choices are red, green, and blue. Order online today!

Features
  • Cable Jacket OD: 3.0mm
  • Multiple colors to choose from adds to design flexibility
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Used to connect Single Mode 9/125 duplex fiber ports on communications equipment and patch panels
  • RoHS Compliant
Application
  • Network Backbones
  • Server Farms
  • WAN
  • 10 Gig Ethernet
  • FTTX

SKU SFODSC-BL-10
QTY available Call us
Quantity Price
1 - 24 $42.49
25 - 49 $38.24
50 - 99 $33.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $42.49

Key Specifications

Key Specifications