To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Coupler, ST / ST, Bronze Alignment Sleeve

The L-com Simplex Metal ST couplers series features multiple mounting options for 3/8” D hole and standard rectangular cut out style panels. This series also features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these couplers can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Order online today!
  • Bronze alignment sleeve supports Multimode applications
  • Dust caps protect against debris and contamination
  • Metal body ensures durability and long life
  • Used to connect ST fiber optic cables with PC or UPC polishes
Application
  • FTTX
  • LAN
  • Security
  • High EMI/RFI environments

SKU FOA-001
QTY available 1338
Quantity Price
1 - 24 $3.69
25 - 49 $3.51
50 - 99 $3.32
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $3.69

Key Specifications

Key Specifications